IESNA:LM-63-2002
[TEST]P1559270
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-48)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]22CGTX-50-B2750-W2D2-3500K
[LUMINAIRE]2X2 5000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 3500K CCT WITH FROSTED SMOOTH LENS
[LAMP]3500K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5319
TILT=NONE
1 -1 1 37 5 1 1 2 2 0
1 1 51.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1757.7 1756.7 1754.7 1747.6 1736.5 1721.4 1702.2 1680 1651.8 1622.5
1588.2 1552.9 1511.5 1470.1 1424.7 1376.3 1323.8 1273.4 1214.9 1158.3
1098.8 1036.3 970.7 902.1 834.5 762.8 692.2 623.6 546.9 478.3
404.6 337 265.4 200.8 135.2 73.7 0
1757.7 1755.7 1752.7 1745.6 1734.5 1720.4 1700.2 1678 1650.7 1621.5
1588.2 1550.9 1512.5 1469.1 1423.7 1374.3 1323.8 1271.4 1214.9 1157.3
1095.8 1033.2 965.6 899 832.4 761.8 691.2 620.5 548.9 476.3
404.6 337 266.4 199.8 133.2 70.6 0
1757.7 1756.7 1753.7 1745.6 1734.5 1719.4 1700.2 1677 1649.7 1620.5
1587.2 1548.8 1511.5 1468.1 1421.7 1373.3 1321.8 1267.3 1211.8 1153.3
1092.8 1031.2 966.6 899 829.4 759.8 686.1 618.5 546.9 474.2
402.6 331 262.3 195.7 129.2 68.6 0
1757.7 1759.7 1755.7 1749.6 1737.5 1722.4 1703.2 1680 1653.8 1623.5
1590.2 1552.9 1512.5 1470.1 1423.7 1375.3 1323.8 1267.3 1211.8 1154.3
1091.8 1030.2 965.6 896 827.4 757.8 687.1 612.5 542.8 470.2
398.6 327.9 259.3 193.7 128.1 68.6 0
1757.7 1761.7 1758.7 1751.6 1739.5 1725.4 1706.2 1683 1654.8 1624.5
1592.2 1553.9 1514.5 1470.1 1424.7 1376.3 1324.8 1269.3 1212.8 1155.3
1092.8 1031.2 962.6 896 828.4 756.8 685.1 610.5 539.8 469.2
397.6 328.9 257.3 193.7 127.1 68.6 0
